How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | V: | 4.18 in |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| AG: | 11.5 | C: | 16.5 in |
| AE1: | 0.52 | G: | 3.19 |
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | BF: | 0.53 |
| LQ1: | 9.94 in | AJ: | 7.25 |
| RQ: | 8.69 in | FA: | 11.13 in |
| AD: | 10.52 | B: | 14.5 |
| D: | 6.5 | T: | 2 |
| F: | 6.38 |
Technical Specifications
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 7.712 |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Ratio Range: | 40:1 | Center Distance (in): | 6 |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 2 | Model Code: | HMQ2600 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

