How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | G: | 3.19 |
| AD: | 10.52 | BE: | 0.38 in |
| BD: | 5.88 | AG: | 11.5 |
| B: | 14.5 | RQ: | 10.01 in |
| Center Distance (in): | 6 in | V: | 4.18 in |
| F: | 6.38 | T: | 2.188 |
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | C: | 16.5 in |
| FZ: | 0.33 in | AE2: | 0.52 |
| FA: | 11.13 in | D: | 6.5 |
| LQ: | 10.45 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 35 |
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-2 | Model Code: | HMQ2600 |
| Ratio: | 40:1 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.712 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

