How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | RQ: | 10.01 in |
| AK: | 4.5 | LQ: | 10.45 in |
| Center Distance (in): | 6 in | BF: | 0.41 |
| AD: | 10.52 | B: | 14.5 |
| V: | 4.18 in | C: | 16.5 in |
| AE1: | 0.52 | D: | 6.5 |
| F: | 6.38 | BE: | 0.38 in |
| T: | 2.188 | FA: | 11.13 in |
| AG: | 11.5 | AJ: | 5.88 |
| AE2: | 0.52 | G: | 3.19 |
| FZ: | 0.33 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 140TC | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Center Distance (in): | 6 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 43.8 | Output Diameter (in): | 2.188 in |
| Ratio: | 40:1 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 7.712 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

