How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | G: | 3.19 |
| AD: | 10.52 | V: | 4.18 in |
| AJ: | 7.25 | FA: | 11.13 in |
| BF: | 0.53 | BE1: | 0.5 in |
| B: | 14.5 | Center Distance (in): | 6 in |
| D: | 6.5 | C: | 16.5 in |
| AK: | 8.5 | AG: | 11.5 |
| AE2: | 0.52 | T: | 2.188 |
| RQ: | 8.69 in | F: | 6.38 |
| LQ1: | 9.33 in | BD: | 9 |
| FZ: | 0.33 in |
Technical Specifications
| Bore Code: | 35 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Ratio: | 40:1 |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.712 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ2600 | Assembly: | HMQ-2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

