How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | FZ: | 0.33 in |
| AE2: | 0.52 | V: | 4.18 in |
| D: | 6.5 | AK: | 8.5 |
| AD: | 10.52 | C: | 16.5 in |
| AE1: | 0.52 | T: | 2.188 |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 11.5 | G: | 3.19 |
| BE1: | 0.5 in | LQ1: | 9.33 in |
| RQ: | 8.69 in | F: | 6.38 |
| FA: | 11.13 in | B: | 14.5 |
| Center Distance (in): | 6 in |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Ratio Range: | 40:1 | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Assembly: | HMQ-2 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.712 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

