How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| AE1: | 0.52 | AE2: | 0.52 |
| FA: | 11.13 in | F: | 6.38 |
| LQ1: | 9.33 in | RQ: | 8.69 in |
| C: | 16.5 in | V: | 4.18 in |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| BF: | 0.53 | G: | 3.19 |
| D: | 6.5 | AJ: | 7.25 |
| BD: | 9 | T: | 2.188 |
| AD: | 10.52 | AG: | 11.5 |
| B: | 14.5 |
Technical Specifications
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Service Factor: | 1 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.712 |
| Thrust Rating - output shaft: | 3990 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

