How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | F: | 6.38 |
| BD: | 9 | AD: | 10.52 |
| LQ1: | 9.94 in | B: | 14.5 |
| V: | 4.18 in | BE1: | 0.5 in |
| Center Distance (in): | 6 in | AJ: | 7.25 |
| G: | 3.19 | FZ: | 0.33 in |
| AE2: | 0.52 | AK: | 8.5 |
| D: | 6.5 | AG: | 11.5 |
| FA: | 11.13 in | C: | 16.5 in |
| T: | 2.188 | AE1: | 0.52 |
| BF: | 0.53 |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output RPM: | 43.8 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 7.712 |
| Motor Frame Size: | 250TC | Thrust Rating - output shaft: | 3990 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

