How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 6 in |
| AG: | 11.5 | FA: | 11.13 in |
| AD: | 10.52 | LQ1: | 9.94 in |
| BD: | 9 | B: | 14.5 |
| AK: | 8.5 | AE2: | 0.52 |
| AJ: | 7.25 | C: | 16.5 in |
| D: | 6.5 | V: | 4.18 in |
| FZ: | 0.33 in | RQ: | 8.69 in |
| F: | 6.38 | BE1: | 0.5 in |
| T: | 2.188 | AE1: | 0.52 |
| G: | 3.19 |
Technical Specifications
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Ratio: | 40:1 | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 7.712 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Model Code: | HMQ2600 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

