How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | FA: | 11.13 in |
| B: | 14.5 | AK: | 4.5 |
| F: | 6.38 | T: | 2.188 |
| BE: | 0.38 in | G: | 3.19 |
| LQ: | 10.45 in | D: | 6.5 |
| RQ: | 10.01 in | Center Distance (in): | 6 in |
| AJ: | 5.88 | AE2: | 0.52 |
| AE1: | 0.52 | AG: | 11.5 |
| V: | 4.18 in | C: | 16.5 in |
| AD: | 10.52 | FZ: | 0.33 in |
| BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Bore Code: | 35 | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.712 |
| Input Bore (C Face): | 0.625 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

