How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | D: | 6.5 |
| B: | 14.5 | Center Distance (in): | 6 in |
| FA: | 11.13 in | FZ: | 0.33 in |
| BE1: | 0.5 in | AG: | 11.5 |
| G: | 3.19 | AD: | 10.52 |
| AK: | 8.5 | AE1: | 0.52 |
| BF: | 0.53 | BD: | 9 |
| RQ: | 8.69 in | V: | 4.18 in |
| F: | 6.38 | AJ: | 7.25 |
| AE2: | 0.52 | T: | 2.25 |
| C: | 16.5 in |
Technical Specifications
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 7.712 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.25 in |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

