How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | AD: | 10.52 |
| AG: | 11.5 | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| AE1: | 0.52 | G: | 3.19 |
| FA: | 11.13 in | T: | 2.25 |
| BF: | 0.53 | AE2: | 0.52 |
| F: | 6.38 | B: | 14.5 |
| V: | 4.18 in | AJ: | 7.25 |
| FZ: | 0.33 in | C: | 16.5 in |
| D: | 6.5 | LQ1: | 9.94 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Center Distance (in): | 6 | Ratio Range: | 40:1 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 7.712 | Thrust Rating - output shaft: | 3990 |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 36 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.25 in | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

