How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | AK: | 8.5 |
| BE1: | 0.5 in | T: | 2.25 |
| G: | 3.19 | AE2: | 0.52 |
| AD: | 10.52 | AE1: | 0.52 |
| FZ: | 0.33 in | F: | 6.38 |
| LQ1: | 9.94 in | AJ: | 7.25 |
| BF: | 0.53 | B: | 14.5 |
| C: | 16.5 in | V: | 4.18 in |
| BD: | 9 | Center Distance (in): | 6 in |
| RQ: | 8.69 in | D: | 6.5 |
| FA: | 11.13 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.712 | Output Diameter (in): | 2.25 in |
| Assembly: | HMQ-2 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Model Code: | HMQ2600 | Input Bore (C Face): | 1.625 |
| Bore Code: | 36 | Center Distance (in): | 6 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

