How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | BF: | 0.41 |
| B: | 14.5 | AE1: | 0.52 |
| FZ: | 0.33 in | FA: | 11.13 in |
| BE: | 0.38 in | V: | 4.18 in |
| AD: | 10.52 | T: | 2.25 |
| BD: | 5.88 | RQ: | 10.01 in |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| AJ: | 5.88 | LQ: | 10.45 in |
| C: | 16.5 in | D: | 6.5 |
| AK: | 4.5 | AG: | 11.5 |
| G: | 3.19 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 43.8 |
| Bore Code: | 36 | Input HP @ 1750 RPM: | 7.712 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.25 in |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

