Grove Gear HMQ2600-40-2-2.438-210TC-L3
Part #:HMQ2600-40-2-2.438-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | T: | 2.438 |
| AE1: | 0.52 | AK: | 8.5 |
| LQ1: | 9.33 in | FZ: | 0.33 in |
| V: | 4.18 in | AE2: | 0.52 |
| AJ: | 7.25 | BD: | 9 |
| D: | 6.5 | RQ: | 8.69 in |
| AG: | 11.5 | AD: | 10.52 |
| B: | 14.5 | C: | 16.5 in |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| G: | 3.19 | BE1: | 0.5 in |
| BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 7.712 |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.438 in |
| Bore Code: | 39 | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Model Code: | HMQ2600 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

