Grove Gear HMQ2600-40-2-2.438-210TC-L4
Part #:HMQ2600-40-2-2.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | RQ: | 8.69 in |
| T: | 2.438 | D: | 6.5 |
| FA: | 11.13 in | AE2: | 0.52 |
| AK: | 8.5 | BD: | 9 |
| AG: | 11.5 | V: | 4.18 in |
| LQ1: | 9.33 in | FZ: | 0.33 in |
| Center Distance (in): | 6 in | B: | 14.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| BF: | 0.53 | AD: | 10.52 |
| F: | 6.38 | G: | 3.19 |
| AE1: | 0.52 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.438 in |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 7.712 |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Model Code: | HMQ2600 | Bore Code: | 39 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

