How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 4.18 in |
| FA: | 11.13 in | BE1: | 0.5 in |
| F: | 6.38 | B: | 14.5 |
| AJ: | 7.25 | Center Distance (in): | 6 in |
| RQ: | 8.69 in | AD: | 10.52 |
| LQ1: | 9.94 in | AK: | 8.5 |
| G: | 3.19 | D: | 6.5 |
| C: | 16.5 in | FZ: | 0.33 in |
| AG: | 11.5 | T: | 2.438 |
| BD: | 9 | AE2: | 0.52 |
| AE1: | 0.52 |
Technical Specifications
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 7.712 | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 250TC | Bore Code: | 39 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Output RPM: | 43.8 | Output Key: | 5/8 X 4.00 |
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.438 in |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

