How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | FZ: | 0.33 in |
| AE1: | 0.52 | BF: | 0.41 |
| AD: | 10.52 | AG: | 11.5 |
| V: | 4.18 in | AK: | 4.5 |
| B: | 14.5 | Center Distance (in): | 6 in |
| G: | 3.19 | C: | 16.5 in |
| BE: | 0.38 in | D: | 6.5 |
| RQ: | 10.01 in | BD: | 5.88 |
| AE2: | 0.52 | AJ: | 5.88 |
| F: | 6.38 | FA: | 11.13 in |
| LQ: | 10.45 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 7.712 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Bore Code: | 39 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Output Diameter (in): | 2.438 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

