How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | D: | 6.5 |
| BE: | 0.38 in | BD: | 5.88 |
| C: | 16.5 in | V: | 4.18 in |
| Center Distance (in): | 6 in | AG: | 11.5 |
| AK: | 4.5 | G: | 3.19 |
| LQ: | 10.45 in | F: | 6.38 |
| RQ: | 10.01 in | AJ: | 5.88 |
| FZ: | 0.33 in | AD: | 10.52 |
| BF: | 0.41 | AE1: | 0.52 |
| FA: | 11.13 in | T: | 2.438 |
| AE2: | 0.52 |
Technical Specifications
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 7.712 | Center Distance (in): | 6 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 2.438 in | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Bore Code: | 39 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

