How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | RQ: | 8.69 in |
| Center Distance (in): | 6 in | G: | 3.19 |
| BE1: | 0.5 in | F: | 6.38 |
| BD: | 9 | V: | 4.18 in |
| AD: | 10.52 | AG: | 11.5 |
| AK: | 8.5 | FA: | 11.13 in |
| LQ1: | 9.33 in | T: | 2.5 |
| AE1: | 0.52 | FZ: | 0.33 in |
| B: | 14.5 | D: | 6.5 |
| C: | 16.5 in | AE2: | 0.52 |
| BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 6 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 7.712 | Input Style: | C-Face Quill |
| Bore Code: | 40 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.5 in |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

