How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | D: | 6.5 |
| AG: | 11.5 | BE: | 0.38 in |
| RQ: | 10.01 in | V: | 4.18 in |
| Center Distance (in): | 6 in | BD: | 5.88 |
| C: | 16.5 in | AE1: | 0.52 |
| AD: | 10.52 | FZ: | 0.33 in |
| G: | 3.19 | AE2: | 0.52 |
| LQ: | 10.45 in | AK: | 4.5 |
| T: | 2.5 | BF: | 0.41 |
| B: | 14.5 | AJ: | 5.88 |
| FA: | 11.13 in |
Technical Specifications
| Bore Code: | 40 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Model Code: | HMQ2600 | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-2 |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 2.5 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 7.712 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

