How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | Center Distance (in): | 6 in |
| AE2: | 0.52 | C: | 16.5 in |
| V: | 4.18 in | AD: | 10.52 |
| T: | 2.688 | BF: | 0.53 |
| BE1: | 0.5 in | RQ: | 8.69 in |
| FZ: | 0.33 in | AK: | 8.5 |
| D: | 6.5 | B: | 14.5 |
| BD: | 9 | AE1: | 0.52 |
| G: | 3.19 | AG: | 11.5 |
| LQ1: | 9.33 in | F: | 6.38 |
| AJ: | 7.25 |
Technical Specifications
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.688 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Bore Code: | 43 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Assembly: | HMQ-2 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Model Code: | HMQ2600 | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 7.712 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Output Key: | 5/8 X 4.00 |
| Ratio: | 40:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

