How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | V: | 4.18 in |
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 10.45 in | AJ: | 5.88 |
| F: | 6.38 | AD: | 10.52 |
| AG: | 11.5 | AE2: | 0.52 |
| RQ: | 10.01 in | AE1: | 0.52 |
| BD: | 5.88 | Center Distance (in): | 6 in |
| AK: | 4.5 | T: | 2.938 |
| FZ: | 0.33 in | D: | 6.5 |
| G: | 3.19 | C: | 16.5 in |
| FA: | 11.13 in |
Technical Specifications
| Assembly: | HMQ-2 | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Output Diameter (in): | 2.938 in | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 7.712 | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 47 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

