How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.52 |
| AD: | 10.52 | T: | 2.938 |
| B: | 14.5 | AE1: | 0.52 |
| F: | 6.38 | FZ: | 0.33 in |
| G: | 3.19 | BF: | 0.53 |
| D: | 6.5 | V: | 4.18 in |
| Center Distance (in): | 6 in | LQ1: | 9.33 in |
| RQ: | 8.69 in | C: | 16.5 in |
| FA: | 11.13 in | AG: | 11.5 |
| AK: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 6 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 7.712 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Bore Code: | 47 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

