How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 3.19 |
| AK: | 4.5 | LQ: | 10.45 in |
| FZ: | 0.33 in | AJ: | 5.88 |
| FA: | 11.13 in | B: | 14.5 |
| D: | 6.5 | BD: | 5.88 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| T: | 3 | AE1: | 0.52 |
| AD: | 10.52 | RQ: | 10.01 in |
| C: | 16.5 in | F: | 6.38 |
| BF: | 0.41 | AG: | 11.5 |
| AE2: | 0.52 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 7.712 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 3 in | Gear Type: | Worm |
| Assembly: | HMQ-2 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Bore Code: | 48 |
| Output RPM: | 43.8 | Model Code: | HMQ2600 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

