How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | AJ: | 5.88 |
| AE2: | 0.52 | AE1: | 0.52 |
| FZ: | 0.33 in | D: | 6.5 |
| BE: | 0.38 in | AD: | 10.52 |
| Center Distance (in): | 6 in | BF: | 0.41 |
| BD: | 5.88 | G: | 3.19 |
| T: | 3 | B: | 14.5 |
| AG: | 11.5 | RQ: | 10.01 in |
| C: | 16.5 in | AK: | 4.5 |
| F: | 6.38 | FA: | 11.13 in |
| V: | 4.18 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 3 in |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 6 | Assembly: | HMQ-2 |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ2600 |
| Output RPM: | 43.8 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.712 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Bore Code: | 48 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

