How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | FA: | 11.13 in |
| B: | 14.5 | FZ: | 0.33 in |
| AG: | 11.5 | RQ: | 8.69 in |
| AE2: | 0.52 | BF: | 0.53 |
| Center Distance (in): | 6 in | AJ: | 7.25 |
| F: | 6.38 | T: | 3 |
| AE1: | 0.52 | V: | 4.18 in |
| D: | 6.5 | AD: | 10.52 |
| LQ1: | 9.33 in | C: | 16.5 in |
| G: | 3.19 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Output Diameter (in): | 3 in | Model Code: | HMQ2600 |
| Input HP @ 1750 RPM: | 7.712 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

