How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | C: | 16.5 in |
| D: | 6.5 | F: | 6.38 |
| AK: | 8.5 | AE2: | 0.52 |
| BD: | 9 | B: | 14.5 |
| AD: | 10.52 | BF: | 0.53 |
| AJ: | 7.25 | LQ1: | 9.33 in |
| G: | 3.19 | AG: | 11.5 |
| V: | 4.18 in | T: | 3 |
| BE1: | 0.5 in | RQ: | 8.69 in |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| AE1: | 0.52 |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Bore Code: | 48 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 7.712 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

