How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | FZ: | 0.33 in |
| V: | 4.18 in | D: | 6.5 |
| C: | 16.5 in | F: | 6.38 |
| AK: | 8.5 | AE2: | 0.52 |
| B: | 14.5 | G: | 3.19 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| LQ1: | 9.94 in | AD: | 10.52 |
| AE1: | 0.52 | BD: | 9 |
| BE1: | 0.5 in | RQ: | 8.69 in |
| AJ: | 7.25 | BF: | 0.53 |
| T: | 3 |
Technical Specifications
| Assembly: | HMQ-2 | Ratio: | 40:1 |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Bore Code: | 48 | Input HP @ 1750 RPM: | 7.712 |
| Input Bore (C Face): | 1.625 | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

