How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | F: | 6.38 |
| G: | 3.19 | AJ: | 7.25 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| BD: | 9 | BF: | 0.53 |
| FA: | 11.13 in | D: | 6.5 |
| RQ: | 8.69 in | AD: | 10.52 |
| AG: | 11.5 | FZ: | 0.33 in |
| LQ1: | 9.94 in | AK: | 8.5 |
| C: | 16.5 in | AE2: | 0.52 |
| T: | 3 | BE1: | 0.5 in |
| AE1: | 0.52 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3 in |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Model Code: | HMQ2600 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.712 |
| Ratio Range: | 40:1 | Motor Frame Size: | 250TC |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

