How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 3.19 |
| D: | 6.5 | BD: | 9 |
| FZ: | 0.33 in | B: | 14.5 |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 11.5 | RQ: | 8.69 in |
| T: | 3 | Center Distance (in): | 6 in |
| V: | 4.18 in | AE2: | 0.52 |
| F: | 6.38 | AD: | 10.52 |
| BE1: | 0.5 in | LQ1: | 9.94 in |
| FA: | 11.13 in | C: | 16.5 in |
| AE1: | 0.52 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 48 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3 in | Motor Frame Size: | 250TC |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 7.712 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.625 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

