How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | BF: | 0.41 |
| G: | 3.19 | AE1: | 0.52 |
| T: | 3 | V: | 4.18 in |
| RQ: | 10.01 in | D: | 6.5 |
| C: | 16.5 in | BE: | 0.38 in |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| B: | 14.5 | AG: | 11.5 |
| AE2: | 0.52 | AD: | 10.52 |
| BD: | 5.88 | AK: | 4.5 |
| F: | 6.38 | LQ: | 10.45 in |
| AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.712 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Bore Code: | 48 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

