How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AE1: | 0.52 |
| BE: | 0.38 in | B: | 14.5 |
| G: | 3.19 | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| D: | 6.5 | T: | 3.188 |
| Center Distance (in): | 6 in | F: | 6.38 |
| V: | 4.18 in | BD: | 5.88 |
| RQ: | 10.01 in | LQ: | 10.45 in |
| AD: | 10.52 | FZ: | 0.33 in |
| FA: | 11.13 in | AE2: | 0.52 |
| AG: | 11.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 7.712 |
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3990 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

