How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| C: | 16.5 in | AE2: | 0.52 |
| G: | 3.19 | FZ: | 0.33 in |
| FA: | 11.13 in | AJ: | 7.25 |
| D: | 6.5 | AD: | 10.52 |
| AE1: | 0.52 | BF: | 0.53 |
| AK: | 8.5 | T: | 3.188 |
| B: | 14.5 | V: | 4.18 in |
| Center Distance (in): | 6 in | RQ: | 8.69 in |
| F: | 6.38 | LQ1: | 9.33 in |
| AG: | 11.5 |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3990 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 7.712 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Model Code: | HMQ2600 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Bore Code: | 51 |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

