How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | BD: | 9 |
| BE1: | 0.5 in | T: | 3.188 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| FA: | 11.13 in | AE2: | 0.52 |
| LQ1: | 9.94 in | F: | 6.38 |
| FZ: | 0.33 in | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| D: | 6.5 | G: | 3.19 |
| B: | 14.5 | RQ: | 8.69 in |
| C: | 16.5 in | AD: | 10.52 |
| AG: | 11.5 |
Technical Specifications
| Motor Frame Size: | 250TC | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 3990 |
| Model Code: | HMQ2600 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Bore Code: | 51 | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Input HP @ 1750 RPM: | 7.712 |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

