How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | AK: | 4.5 |
| AD: | 10.52 | RQ: | 10.01 in |
| AJ: | 5.88 | BF: | 0.41 |
| AE2: | 0.52 | B: | 14.5 |
| G: | 3.19 | FA: | 11.13 in |
| LQ: | 10.45 in | AE1: | 0.52 |
| V: | 4.18 in | BD: | 5.88 |
| Center Distance (in): | 6 in | D: | 6.5 |
| FZ: | 0.33 in | F: | 6.38 |
| AG: | 11.5 | BE: | 0.38 in |
| C: | 16.5 in |
Technical Specifications
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Bore Code: | 51 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Center Distance (in): | 6 |
| Output Diameter (in): | 3.188 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 7.712 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 3990 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

