How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | B: | 14.5 |
| AG: | 11.5 | G: | 3.19 |
| F: | 6.38 | FZ: | 0.33 in |
| D: | 6.5 | RQ: | 10.01 in |
| AD: | 10.52 | BE: | 0.38 in |
| AK: | 4.5 | C: | 16.5 in |
| BF: | 0.41 | BD: | 5.88 |
| AE2: | 0.52 | V: | 4.18 in |
| FA: | 11.13 in | AE1: | 0.52 |
| LQ: | 10.45 in | AJ: | 5.88 |
| T: | 3.188 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Bore Code: | 51 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Output RPM: | 43.8 | Center Distance (in): | 6 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 7.712 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

