How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AJ: | 7.25 |
| C: | 16.5 in | AG: | 11.5 |
| B: | 14.5 | G: | 3.19 |
| FZ: | 0.33 in | RQ: | 8.69 in |
| Center Distance (in): | 6 in | BF: | 0.53 |
| AK: | 8.5 | LQ1: | 9.33 in |
| V: | 4.18 in | BE1: | 0.5 in |
| AD: | 10.52 | BD: | 9 |
| T: | 3.438 | AE2: | 0.52 |
| F: | 6.38 | AE1: | 0.52 |
| FA: | 11.13 in |
Technical Specifications
| Bore Code: | 55 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Output Diameter (in): | 3.438 in | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 7.712 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

