How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | G: | 3.19 |
| FA: | 11.13 in | AG: | 11.5 |
| BD: | 9 | T: | 3.438 |
| FZ: | 0.33 in | BE1: | 0.5 in |
| C: | 16.5 in | Center Distance (in): | 6 in |
| LQ1: | 9.94 in | B: | 14.5 |
| AD: | 10.52 | F: | 6.38 |
| AE1: | 0.52 | AE2: | 0.52 |
| AJ: | 7.25 | RQ: | 8.69 in |
| V: | 4.18 in | BF: | 0.53 |
| AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Assembly: | HMQ-2 |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.712 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 2 | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

