How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | BD: | 5.88 |
| G: | 3.19 | B: | 14.5 |
| BF: | 0.41 | AG: | 11.5 |
| AD: | 10.52 | LQ: | 10.45 in |
| AJ: | 5.88 | D: | 6.5 |
| C: | 16.5 in | AE1: | 0.52 |
| AE2: | 0.52 | FZ: | 0.33 in |
| RQ: | 10.01 in | F: | 6.38 |
| V: | 4.18 in | BE: | 0.38 in |
| Center Distance (in): | 6 in | T: | 2 |
| AK: | 4.5 |
Technical Specifications
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Thrust Rating - output shaft: | 3633 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 35.041 |
| No. of Gear Reductions: | Single | Output RPM: | 338.7 |
| Model Code: | HMQ2600 | Output Shaft Direction: | 1 |
| Center Distance (in): | 6 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

