How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | LQ: | 10.45 in |
| BD: | 5.88 | V: | 4.18 in |
| BF: | 0.41 | T: | 2 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | G: | 3.19 |
| AK: | 4.5 | FA: | 11.13 in |
| C: | 16.5 in | BE: | 0.38 in |
| AD: | 10.52 | AJ: | 5.88 |
| F: | 6.38 | B: | 14.5 |
| D: | 6.5 | RQ: | 10.01 in |
| AG: | 11.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 35.041 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output RPM: | 338.7 |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Bore Code: | 32 | Thrust Rating - output shaft: | 3633 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

