How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | B: | 14.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| C: | 16.5 in | FA: | 11.13 in |
| F: | 6.38 | RQ: | 8.69 in |
| AE1: | 0.52 | AG: | 11.5 |
| LQ1: | 9.33 in | G: | 3.19 |
| AJ: | 7.25 | BD: | 9 |
| D: | 6.5 | AK: | 8.5 |
| V: | 4.18 in | T: | 2 |
| AD: | 10.52 | AE2: | 0.52 |
| Center Distance (in): | 6 in |
Technical Specifications
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 338.7 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3633 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 35.041 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2 in | Model Code: | HMQ2600 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

