How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | BE1: | 0.5 in |
| BD: | 9 | D: | 6.5 |
| B: | 14.5 | AK: | 8.5 |
| LQ1: | 9.33 in | V: | 4.18 in |
| C: | 16.5 in | FZ: | 0.33 in |
| F: | 6.38 | G: | 3.19 |
| AJ: | 7.25 | BF: | 0.53 |
| T: | 2 | FA: | 11.13 in |
| AD: | 10.52 | RQ: | 8.69 in |
| AE2: | 0.52 | AE1: | 0.52 |
| Center Distance (in): | 6 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Center Distance (in): | 6 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 35.041 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ2600 | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output RPM: | 338.7 |
| Thrust Rating - output shaft: | 3633 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

