How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | AK: | 8.5 |
| D: | 6.5 | LQ1: | 9.33 in |
| AE1: | 0.52 | T: | 2 |
| FA: | 11.13 in | AG: | 11.5 |
| G: | 3.19 | V: | 4.18 in |
| AD: | 10.52 | AJ: | 7.25 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| BD: | 9 | B: | 14.5 |
| F: | 6.38 | C: | 16.5 in |
| FZ: | 0.33 in | BE1: | 0.5 in |
| BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 35.041 | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Ratio: | 5:1 | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Output RPM: | 338.7 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3633 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Ratio Range: | 5:1 | Bore Code: | 32 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

