How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.94 in | AD: | 10.52 |
| AE2: | 0.52 | FZ: | 0.33 in |
| AK: | 8.5 | RQ: | 8.69 in |
| F: | 6.38 | FA: | 11.13 in |
| AJ: | 7.25 | Center Distance (in): | 6 in |
| G: | 3.19 | B: | 14.5 |
| T: | 2 | AG: | 11.5 |
| V: | 4.18 in | AE1: | 0.52 |
| BF: | 0.53 | D: | 6.5 |
| BE1: | 0.5 in | C: | 16.5 in |
| BD: | 9 |
Technical Specifications
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3633 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Bore Code: | 32 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 35.041 |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Ratio: | 5:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 338.7 |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

