How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | LQ: | 10.45 in |
| AD: | 10.52 | F: | 6.38 |
| FZ: | 0.33 in | BE: | 0.38 in |
| AE2: | 0.52 | AK: | 4.5 |
| AE1: | 0.52 | RQ: | 10.01 in |
| G: | 3.19 | AJ: | 5.88 |
| AG: | 11.5 | B: | 14.5 |
| C: | 16.5 in | T: | 2 |
| BF: | 0.41 | FA: | 11.13 in |
| V: | 4.18 in | BD: | 5.88 |
| Center Distance (in): | 6 in |
Technical Specifications
| Input HP @ 1750 RPM: | 35.041 | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3633 |
| Housing Material: | Cast Iron | Output RPM: | 338.7 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

