How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.52 |
| D: | 6.5 | FA: | 11.13 in |
| RQ: | 10.01 in | Center Distance (in): | 6 in |
| B: | 14.5 | V: | 4.18 in |
| BD: | 5.88 | AD: | 10.52 |
| LQ: | 10.45 in | AG: | 11.5 |
| G: | 3.19 | T: | 2.188 |
| AE1: | 0.52 | AK: | 4.5 |
| FZ: | 0.33 in | BF: | 0.41 |
| F: | 6.38 | C: | 16.5 in |
| AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ2600 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 35.041 |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Thrust Rating - output shaft: | 3633 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Output RPM: | 338.7 | Center Distance (in): | 6 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

