How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AJ: | 5.88 |
| BD: | 5.88 | FZ: | 0.33 in |
| BF: | 0.41 | AG: | 11.5 |
| AE2: | 0.52 | F: | 6.38 |
| FA: | 11.13 in | LQ: | 10.45 in |
| AD: | 10.52 | AE1: | 0.52 |
| D: | 6.5 | B: | 14.5 |
| T: | 2.188 | Center Distance (in): | 6 in |
| AK: | 4.5 | V: | 4.18 in |
| RQ: | 10.01 in | G: | 3.19 |
| BE: | 0.38 in |
Technical Specifications
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Bore Code: | 35 | Motor Frame Size: | 140TC |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 35.041 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 338.7 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3633 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

