How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | AE1: | 0.52 |
| AK: | 8.5 | B: | 14.5 |
| F: | 6.38 | T: | 2.188 |
| AJ: | 7.25 | G: | 3.19 |
| V: | 4.18 in | BE1: | 0.5 in |
| BF: | 0.53 | BD: | 9 |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| AD: | 10.52 | D: | 6.5 |
| C: | 16.5 in | AE2: | 0.52 |
| AG: | 11.5 | LQ1: | 9.33 in |
| RQ: | 8.69 in |
Technical Specifications
| Model Code: | HMQ2600 | Input HP @ 1750 RPM: | 35.041 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 5:1 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Center Distance (in): | 6 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3633 |
| Output RPM: | 338.7 | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

