How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| F: | 6.38 | T: | 2.188 |
| FA: | 11.13 in | AE2: | 0.52 |
| BD: | 9 | AG: | 11.5 |
| AJ: | 7.25 | LQ1: | 9.94 in |
| D: | 6.5 | AD: | 10.52 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| G: | 3.19 | AE1: | 0.52 |
| FZ: | 0.33 in | AK: | 8.5 |
| B: | 14.5 | RQ: | 8.69 in |
| C: | 16.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 3633 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Output RPM: | 338.7 | Bore Code: | 35 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 35.041 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

