How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | AE1: | 0.52 |
| G: | 3.19 | AD: | 10.52 |
| BF: | 0.53 | AJ: | 7.25 |
| F: | 6.38 | B: | 14.5 |
| AK: | 8.5 | AG: | 11.5 |
| FZ: | 0.33 in | LQ1: | 9.94 in |
| C: | 16.5 in | D: | 6.5 |
| BD: | 9 | V: | 4.18 in |
| T: | 2.188 | RQ: | 8.69 in |
| AE2: | 0.52 |
Technical Specifications
| Input HP @ 1750 RPM: | 35.041 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Center Distance (in): | 6 |
| Output RPM: | 338.7 | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3633 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

